Catalog No. : THR3/8X3-G
Description: PVC CTD ALLTHREAD ROD 3/8IN 3FT GRY
UPC: 704508412067
PVC Coated Steel All-Thread Rod, Trade Size 3/8 Inch/9.53 Millimeters, Length 3 Feet/0.91 Meters, For use with Conduit Hangers and Strut, Gray
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Steel rods |
|
Application |
For Use with Conduit Hangers and Strut to Suspend Overhead Conduit Runs |
Specifications
|
Finish |
PVC Coated |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Length |
3 ft , 0.91 m |
|
Diameter |
3/8 in , 9.53 mm |
ETIM Classification
ETIM
EC000028 Threaded rod
|
Material |
Steel |
|
Surface protection |
Other |
|
Thread size (metric) |
9.53 |
|
Thread size (imperial) |
3/8 inch |
|
Length |
910 mm |
|
Length |
36 inch |