Catalog No. : THR3/8X10-G
Description: PVC CTD ALLTHREAD ROD 3/8IN 10FT GR
UPC: 704508412043
Descriptors
|
Category |
Steel rods |
|
Application |
For Use with Conduit Hangers and Strut to Suspend Overhead Conduit Runs |
Specifications
|
Finish |
PVC Coated |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Length |
10 ft , 3.05 m |
|
Diameter |
3/8 in , 9.53 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Material |
Steel |
|
Surface protection |
Other |
|
Thread size (metric) |
9.53 |
|
Thread size (imperial) |
3/8 inch |
|
Length |
3050 mm |
|
Length |
120 inch |