Catalog No. : THR1/2X6-G
Description: PVC CTD ALLTHREAD ROD 1/2IN 6FT GRY
UPC: 704508411985
Descriptors
|
Category |
Steel rods |
|
Application |
For Use with Conduit Hangers and Strut to Suspend Overhead Conduit Runs |
Specifications
|
Finish |
PVC Coated |
Classifications
|
Brand Name |
Ocal |
Dimensions
|
Length |
10 ft , 3.05 m |
|
Diameter |
1/2 in , 12.7 mm |
|
Material |
Steel |
|
Surface protection |
Other |
|
Thread size (metric) |
12.7 |
|
Thread size (imperial) |
1/2 inch |
|
Length |
1830 mm |
|
Length |
72 inch |