text.skipToContent text.skipToNavigation

Catalog No. : THQP120

Description:  ASM THQP C/B 1 POLE 120/240V

UPC: 783164085686

THQP breakers are a smaller, smarter solution for today's cost- and quality-conscious contractors and homeowners. Half the width and identical in design in comparison to standard breakers, they allow use of smaller load centers and for maximum savings of space and money. GE is the only manufacturer that gives you this cost advantage without sacrificing flexibility. The THQP120 features 1/2" width, 1 pole, an ampere rating of 20 A, an interrupting rating of 10kAIC, and a voltage of 120/240V.
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Q Line

Product Line

Q-Line (Plug-In)

GO Schedule

R5

Specifications

Interrupting Capacity Rating

10 kAIC

Voltage

120/240 V

Trip Style

Non-Interchangeable

Frame Type

Q-Line

Amperage

20 A

System Voltage

120 Vac
120/240 Vac

Poles

1

Trip Function

LI

Continuous Current Rated

Standard

120 Vac Interrupting Rating

10 KAIC

120/240 Vac Interrupting Rating

10 KAIC

Suitable for Reverse Feed

Yes

Wire Range (Cu/Al)

14-8 kcmil / 12-8 kcmil

Long Time

Fixed

Instantaneous

Fixed

Protective Relays

No

Current Metering

No

Special Markings

HACR
SWD

GSA Compliance

Yes

Classifications

UL File #

E11592