text.skipToContent text.skipToNavigation

Catalog No. : THQMV125D

Description:  125A PMGOLD L/C MAIN BKR TOP 22K

UPC: 783164341911

PowerMark Gold Main Circuit Breakers for use with 150A-225A PowerMark Gold Load Centers (Includes mounting base). Main Circuit Breaker Kits 22,000 AIC. 60 C / 75 F Conductor Rating. Box Type Terminals. Quick-Make, Quick-Break. Multi-pole Breakers Incorporate Internal Common Trip. UL Listed. 125D 125 A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Circuit Breakers

GO Schedule

RM

Specifications

Interrupting Capacity Rating

10

Amperage

125 A

GSA Compliance

No