text.skipToContent text.skipToNavigation

Catalog No. : THQLT2020

Description:  TANDEM 20A/1P & 20A/1P 120/240V

UPC: 783164681352

Same panel space, twice the circuits. Tandems and Quads are code compliant and compatibile with new and existing single phase ABB and GE by ABB PowerMark™ load centers with or without wing stabs.
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Q Line

Product Line

Q-Line (Plug-In)

GO Schedule

R5

Specifications

Interrupting Capacity Rating

10 kAIC

Voltage

120/240 V

Trip Style

Non-Interchangeable

Frame Type

Q-Line

Amperage

20-20 A

System Voltage

120 Vac
120/240 Vac

Poles

2-1p

Trip Function

LI

Continuous Current Rated

Standard

120 Vac Interrupting Rating

10 KAIC

120/240 Vac Interrupting Rating

10 KAIC

Suitable for Reverse Feed

Yes

Wire Range (Cu/Al)

(2) # 14-8 CU/ #12-8 AL

Long Time

Fixed

Instantaneous

Fixed

Protective Relays

No

Current Metering

No

Special Markings

HACR
SWD

Classifications

UL File #

E11592