Catalog No. : THQLSURGE2
Description: RESI SPD WITH PIGTAIL
UPC: 783164678246
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Residential |
Specifications
|
Surge Protective Devices |
nominal 10 kA |
|
Standards |
UL 1449 Ed3 |
|
Maximum Surge Current (kA) |
25 kA |
|
Surge Protective Devices |
120/ 240 VAC |
|
Number of Poles |
2 |
|
Product Type |
ABB Surge protective device |
|
TVSS Integral to |
type 1 SPD |
|
Voltage |
120/240 V |
Classifications
|
UL 1283 |
no |