Catalog No. : THQLRK
Description: RETENTION BRACKET
UPC: 783164189117
The THQLRK is a Main breaker retainer designed for use in PowerMark Gold load centers with a 225 A maximum and THQL main breakers. It can also be for main lug load centers utilizing a back fed branch breaker as a main.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
Category |
Accessories/Parts |
GO Schedule |
RA |
Grouping |
Accessories/Parts |
Title | Publication No. | Publication Type |
---|---|---|
Guide includes product features, photos, product number selection guide, knockout drawings, wiring diagrams, accessories and options list. Only available on-line. |
DET1023 |
Application and Technical |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.