text.skipToContent text.skipToNavigation

Catalog No. : THQL32030ST1

Description:  CIRCUIT BREAKER 3P 30A 240 10KA ST1

UPC: 783164074062

Shunt Trip breakers provide all the basic features of a standard breaker, plus they provide a connection for an external power shut off switch outside the main breaker. The THQL32030ST1 breaker features a shunt trip, 3 poles, an ampere rating of 30 A, an interrupting rating of 10kAIC, and a voltage rating of 240V.
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Q Line with Shunt Trip

GO Schedule

R8

Specifications

Interrupting Capacity Rating

10 kAIC

Voltage

240 V

Amperage

30 A

Poles

3

GSA Compliance

No