text.skipToContent text.skipToNavigation

Catalog No. : THQL22060

Description:  CIRCUIT BREAKER 2P 60A 240V 10KA

UPC: 783164012095

Q Line circuit breakers are one-inch wide per pole, compact, thermal-magnetic devices designed for residential and commercial applications in load centers or lighting panels. All Q Line circuit breakers feature Quick-make / Quick-break mechanisms, common trip bars, and easy to spot trip indication to ensure safety and reliability. Q Line breakers can be ordered with auxiliary contact and shunt trip accessories, and can be ordered for use in HID applications. The THQL22060 breaker features 2 poles, an ampere rating of 60 A, an interrupting rating of 10kAIC, and a voltage rating of 240V.
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Q Line

Product Line

Q-Line (Plug-In)

GO Schedule

R8

Specifications

Interrupting Capacity Rating

10 kAIC

Voltage

240 V

Trip Style

Non-Interchangeable

Frame Type

Q-Line

Amperage

60 A

System Voltage

120 Vac
120/240 Vac
240 Vac

Poles

2

Trip Function

LI

Continuous Current Rated

Standard

120 Vac Interrupting Rating

10 KAIC

120/240 Vac Interrupting Rating

10 KAIC

240 Vac Interrupting Rating

10 KAIC

Suitable for Reverse Feed

Yes

Long Time

Fixed

Instantaneous

Fixed

Protective Relays

No

Current Metering

No

Special Markings

HACR

GSA Compliance

No

Classifications

UL File #

E11592