text.skipToContent text.skipToNavigation

Catalog No. : THQL2130GFT

Description:  THQL 2P 120/240V 30A GFCI SELF-TEST

UPC: 783164485363

THQL 2P 120/240V 30A GFCI SELF-TEST
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Circuit Breakers

Specifications

Type

Q-Line Plug-In

Poles

2

Amperage

30

Voltage

240 V

Interruption Rating

10kAIC

Plug-In Type

1"

Wire Range (AWG/kcmil)

14-8

AIC

10000

Classifications

UL/CUL Listing

UL/CUL