text.skipToContent text.skipToNavigation

Catalog No. : THQL2130

Description:  THQL 2 POLE 120/240V 10K IC 30 AMP

UPC: 783164012927

THQL 2 POLE 120/240V 10K IC 30 AMP
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Q-Line Miniature Circuit Breakers

Product Line

Q-Line (Plug-In)

GO Schedule

R5

Specifications

Trip Style

Non-Interchangeable

Frame Type

Q-Line

Amperage

30

System Voltage

120 Vac
120/240 Vac

Poles

2

Trip Function

LI

Continuous Current Rated

Standard

120 Vac Interrupting Rating

10 KAIC

120/240 Vac Interrupting Rating

10 KAIC

Suitable for Reverse Feed

Yes

Long Time

Fixed

Instantaneous

Fixed

Protective Relays

No

Current Metering

No

Special Markings

HACR

GSA Compliance

Yes

Classifications

UL File #

E11592