text.skipToContent text.skipToNavigation

Catalog No. : THQL1120HID

Description:  CIRCUIT BREAKER 1P 20A

UPC: 783164160062

HID breakers have been designed to handle the current and voltage spikes that result when gaseous discharge lamps, including fluorescent and HID lamps, are switched on and of. The THQL1120HID breaker features 1 pole, an ampere rating of 20 A, an interrupting rating of 10kAIC, and a voltage rating of 120/240V.
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Q Line

Product Line

Q-Line (Plug-In)

GO Schedule

R5

Specifications

Specialty Breakers

High Intensity Discharge

Interrupting Capacity Rating

10 kAIC

Voltage

120/240 V

Trip Style

Non-Interchangeable

Frame Type

Q-Line

Amperage

20 A

System Voltage

120 Vac
120/240 Vac

Poles

1

Trip Function

LI

Continuous Current Rated

Standard

120 Vac Interrupting Rating

10 KAIC

120/240 Vac Interrupting Rating

10 KAIC

Suitable for Reverse Feed

Yes

Long Time

Fixed

Instantaneous

Fixed

Protective Relays

No

Current Metering

No

Special Markings

HACR
SWD

GSA Compliance

Yes

Classifications

UL File #

E11592