Catalog No. : THQL1120DF
Description: 20 A, 10 KA, DUAL FUNCT MCB, DFCI
UPC: 783164532098
BRKR AFCI/GFCI 20A 1P 120V 10K PLUG-IN
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
Category |
Q-Line Miniature Circuit Breakers |
Specifications
Trip Style |
Non-Interchangeable |
Frame Type |
Q-Line |
Amperage |
20 |
System Voltage |
120 Vac |
Poles |
1 |
Trip Function |
LI AFCI and GFCI |
Continuous Current Rated |
Standard |
120 Vac Interrupting Rating |
22 KAIC |
Wire Range (Cu/Al) |
#14-8 AWG |
Long Time |
Fixed |
Protective Relays |
No |
Current Metering |
No |
Special Markings |
HACR, SWD |
GSA Compliance |
No |
Classifications
UL File # |
E471742 |