Catalog No. : THQL1115GFTS
Description: THQL 1P 120V 15A GFCI SHORT WIRE
UPC: 783164618235
Descriptors
|
Category |
Ground Fault |
|
Product Line |
Q-Line (Plug-In) |
|
GO Schedule |
R9 |
Specifications
|
Interrupting Capacity Rating |
10 kAIC |
|
Voltage |
120/240 V |
|
Neutral Connection |
Short Pig Tail |
|
Trip Style |
Non-Interchangeable |
|
Frame Type |
Q-Line |
|
Amperage |
15 A |
|
System Voltage |
120 Vac, 120/240 Vac |
|
Poles |
1 |
|
Trip Function |
LI |
|
Continuous Current Rated |
Standard |
|
120/240 Vac Interrupting Rating |
10 KAIC |
|
Suitable for Reverse Feed |
Yes |
|
Long Time |
Fixed |
|
Instantaneous |
Fixed |
|
Ground Fault |
Yes |
|
Protective Relays |
No |
|
Current Metering |
No |
|
Special Markings |
HACR, SWD |
Classifications
|
UL File # |
E11592 |