text.skipToContent text.skipToNavigation

Catalog No. : THQECC

Description:  KIT THQECC

UPC: 783164160048

Multi-terminal Configuration Breakers. 35 mm DIN rail mounting. Optional front/rear panel mounting kitsvTHQCFMK, page 3-26. Optional load end terminal for up to (4) 0.25-inch quick connects QECC Amps 15-60 A
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Accessories

GO Schedule

BX

Specifications

Frame Type

Q-Line

Amperage

15-60 A

Poles

1

Wire Range (Cu/Al)

(4) 14 / (4) 12

GSA Compliance

No

Stock Status

A

Classifications

UL File #

E57253