text.skipToContent text.skipToNavigation

Catalog No. : THQD22225

Description:  THQD 2 POLE 240V 22K IC 225 AMP

UPC: 783164087895

The TQD Line of devices include thermal magnetic molded case circuit breakers and molded case switches. The devices are complete with Cu/Al line and load lugs. 2225 Amps 225 A
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Q-Line Miniature Circuit Breakers

GO Schedule

EF

Specifications

Frame Type

Q-Line

Amperage

225 A

Poles

2

Trip Function

LI

GSA Compliance

No