Catalog No. : THQD22125
Description: THQD 2 POLE 240V 22K IC 125 AMP
UPC: 783164087819
Descriptors
Category |
Q-Line Miniature Circuit Breakers |
Product Line |
Thermal Magnetic |
GO Schedule |
EF |
Specifications
Trip Style |
Non-Interchangeable |
Frame Type |
Q-Line |
Amperage |
125 A |
System Voltage |
120 Vac |
Poles |
2 |
Trip Function |
LI |
Continuous Current Rated |
Standard |
120 Vac Interrupting Rating |
22 KAIC |
120/240 Vac Interrupting Rating |
22 KAIC |
240 Vac Interrupting Rating |
22 KAIC |
Lugs |
TCAL25 |
Suitable for Reverse Feed |
Yes |
Wire Range (Cu/Al) |
(2) 1-300 |
Long Time |
Fixed |
Instantaneous |
Fixed |
Protective Relays |
No |
Current Metering |
No |
Special Markings |
HACR |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |