Catalog No. : THQB2115GFEP
Description: THQB MCB 15A 10KA 2P 120/240V GFEP
UPC: 783164060218
Descriptors
Category |
Q-Line Miniature Circuit Breakers |
Product Line |
TEY / Q-Line (Bolt-On) |
GO Schedule |
B1 |
Specifications
Trip Style |
Non-Interchangeable |
Frame Type |
Q-Line |
Amperage |
15 A |
System Voltage |
120 Vac |
Poles |
2 |
Trip Function |
LIG |
Continuous Current Rated |
Standard |
120 Vac Interrupting Rating |
10 KAIC |
120/240 Vac Interrupting Rating |
10 KAIC |
Suitable for Reverse Feed |
Yes |
Long Time |
Fixed |
Instantaneous |
Fixed |
Ground Fault |
Yes |
Protective Relays |
No |
Current Metering |
No |
GSA Compliance |
No |
Classifications
UL File # |
E51075 |
CSA File# |
LR10263 |