text.skipToContent text.skipToNavigation

Contact

Header Top Menu

US Electrification

Catalog No. : THN3365R

Description:  400A 3P HD N3R 600V NONFUSE

UPC: 783164011371

Designed for commercial and industrial applications where safety, high performance and continuity of service are essential. Listed to UL standard 98 enclosed and dead front switches. Suitable for use as service equipment when installed in accordance with the National Electrical Code. Certified to CSA standard 22.2 no. 4-04 enclosed and dead front switches. Meets or exceeds NEMA KS1 standard for enclosed switches, type HD. Fusible and non-fusible switches available (consult BuyLog for interrupt ratings). Quick-make, quick-break mechanism. 60/75 C conductor rating. Full cover interlocks. THN3365R
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Heavy Duty

GO Schedule

S1

Specifications

Voltage

600 AC

Amperage

400 A

Poles

3

Wires

3

Fusing

No Fuse

Enclosure

NEMA 3R (Outdoor)

Options

None

Wire Range (Cu/Al)

(1) 2-600 or (2) 1/0-250

240 Vac, NEC Std, 3-ph

125.0 hp

480 Vac, NEC Std, 3-ph

250.0 hp

600 Vac, NEC Std, 3-ph

350.0 hp

250 Vdc

50.0 hp

GSA Compliance

Yes

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

49.5 in

Depth

8.5 in

Width

23.0 in

Weight

122.0 lb