Catalog No. : THN3364SS
Description: 200A 3P HD N4X SS 600V NONFUSE
UPC: 783164133264
Descriptors
|
Category |
Heavy Duty |
|
GO Schedule |
S1 |
Specifications
|
Voltage |
600 AC |
|
Amperage |
200 A |
|
Poles |
3 |
|
Wires |
3 |
|
Fusing |
No Fuse |
|
Enclosure |
NEMA 4/4X Water/Dust-tight |
|
Options |
None |
|
Wire Range (Cu/Al) |
2-250 |
|
240 Vac, NEC Std, 3-ph |
60 hp |
|
480 Vac, NEC Std, 1-ph |
50 hp |
|
480 Vac, NEC Std, 3-ph |
125 hp |
|
600 Vac, NEC Std, 1-ph |
50 hp |
|
600 Vac, NEC Std, 3-ph |
150 hp |
|
250 Vdc |
40 hp |
|
GSA Compliance |
Yes |
Classifications
|
cUL Listed |
Yes |
|
UL Listed |
Yes |
Dimensions
|
Height |
35.10 in |
|
Width |
14.50 in |
|
Weight |
50 lb |