Catalog No. : THN3362
Description: 60A 3P HD N1 600V NONFUSE SW
UPC: 783164011326
Descriptors
|
Category |
Heavy Duty |
|
GO Schedule |
S1 |
Specifications
|
Voltage |
600 AC |
|
Amperage |
60 A |
|
Poles |
3 |
|
Wires |
3 |
|
Fusing |
No Fuse |
|
Enclosure |
NEMA 1 (Indoor) |
|
Options |
None |
|
Wire Range (Cu/Al) |
12-2 |
|
240 Vac, NEC Std, 1-ph |
10 hp |
|
240 Vac, NEC Std, 3-ph |
20 hp |
|
480 Vac, NEC Std, 1-ph |
20 hp |
|
480 Vac, NEC Std, 3-ph |
50 hp |
|
600 Vac, NEC Std, 1-ph |
25 hp |
|
600 Vac, NEC Std, 3-ph |
60 hp |
|
250 Vdc |
10 hp |
|
GSA Compliance |
Yes |
Classifications
|
cUL Listed |
Yes |
|
UL Listed |
Yes |
Dimensions
|
Height |
17.60 in |
|
Depth |
5.00 in |
|
Width |
9.40 in |
|
Weight |
15 lb |