Catalog No. : THN2263SSDC
Description: 100A 2P HD N4X SS 600VDC NONFUSE
UPC: 783164089608
When it comes to getting the job done right, you can count on safety switches from ABB.
ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators.
No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 100A 2P HD N4X SS 600VDC NONFUSE
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Heavy Duty |
|
GO Schedule |
S1 |
Specifications
|
Voltage |
600 DC |
|
Amperage |
100 A |
|
Poles |
2 |
|
Wires |
2 |
|
Fusing |
No Fuse |
|
Enclosure |
NEMA 4/4X Water/Dust-tight |
|
Options |
None |
|
Wire Range (Cu/Al) |
14-1/0 CU;12-1/0 AL |
|
250 Vdc |
20 hp |
|
600 Vdc |
25 hp |
|
GSA Compliance |
No |
Classifications
|
cUL Listed |
Yes |
|
UL Listed |
Yes |
Dimensions
|
Height |
25.40 in |
|
Depth |
5.20 in |
|
Width |
13.40 in |
|
Weight |
30 lb |