Catalog No. : THHQL1125HID
Description: CIRCUIT BREAKER 1P 25A
UPC: 783164160239
Descriptors
Category |
Q-Line Miniature Circuit Breakers |
Product Line |
Q-Line (Plug-In) |
GO Schedule |
R5 |
Specifications
Trip Style |
Non-Interchangeable |
Frame Type |
Q-Line |
Amperage |
25 A |
System Voltage |
120 Vac |
Poles |
1 |
Trip Function |
LI |
Continuous Current Rated |
Standard |
120 Vac Interrupting Rating |
22 KAIC |
120/240 Vac Interrupting Rating |
22 KAIC |
Suitable for Reverse Feed |
Yes |
Long Time |
Fixed |
Instantaneous |
Fixed |
Protective Relays |
No |
Current Metering |
No |
Special Markings |
HACR |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |