Catalog No. : THHQL1115DF
Description: EMCB DFCI 22KA QL 1P 120/240V 15A DF
UPC: 783164532104
Descriptors
|
Category |
Dual Function |
Specifications
|
Interrupting Capacity Rating |
22 kAIC |
|
Voltage |
120/240 V |
|
Trip Style |
Non-Interchangeable |
|
Frame Type |
Q-Line |
|
Amperage |
15 A |
|
System Voltage |
120 Vac |
|
Poles |
1 |
|
Trip Function |
LI AFCI and GFCI |
|
Continuous Current Rated |
Standard |
|
120 Vac Interrupting Rating |
10 KAIC |
|
Wire Range (Cu/Al) |
#14-8 AWG |
|
Long Time |
Fixed |
|
Protective Relays |
No |
|
Current Metering |
No |
|
Special Markings |
HACR, SWD |
|
GSA Compliance |
No |
Classifications
|
UL File # |
E471742 |