Catalog No. : THHQB1120HID
Description: THHQB MCB 20A 22kA 1P 120/240V HID
UPC: 783164160307
Descriptors
| Category | Q-Line Miniature Circuit Breakers | 
| Product Line | TEY / Q-Line (Bolt-On) | 
| GO Schedule | EB | 
Specifications
| Trip Style | Non-Interchangeable | 
| Frame Type | Q-Line | 
| Amperage | 20 A | 
| System Voltage | 
															120 Vac | 
| Poles | 1 | 
| Trip Function | LI | 
| Continuous Current Rated | Standard | 
| 120 Vac Interrupting Rating | 22 KAIC | 
| 120/240 Vac Interrupting Rating | 22 KAIC | 
| Suitable for Reverse Feed | Yes | 
| Long Time | Fixed | 
| Instantaneous | Fixed | 
| Protective Relays | No | 
| Current Metering | No | 
| Special Markings | 
															HACR | 
| GSA Compliance | No | 
Classifications
| UL File # | E11592 | 
 
	
								 
															 
															 
															