Catalog No. : THF3365ARVW
Description: SW FUSED HD 400A 3P 600V N3R VW A
UPC: 783164645385
Descriptors
|
Category |
Heavy Duty |
|
GO Schedule |
S1 |
Specifications
|
Voltage |
600 AC |
|
Amperage |
400 A |
|
Poles |
3 |
|
Fusing |
Fusible |
|
Enclosure |
NEMA 3R (Outdoor) |
|
Options |
Window |
|
Wire Range (Cu/Al) |
(1) 2-600 or (2) 1/0-250 |
|
240 Vac, NEC Std, 1-ph |
50 hp |
|
240 Vac, NEC Std, 3-ph |
125 hp |
|
480 Vac, NEC Std, 3-ph |
250 hp |
|
600 Vac, NEC Std, 3-ph |
350 hp |
|
250 Vdc |
50 hp |
Classifications
|
cUL Listed |
Yes |
|
UL Listed |
Yes |
Dimensions
|
Height |
54.5 in |
|
Width |
25 in |
|
Weight |
107 lb |