text.skipToContent text.skipToNavigation

Catalog No. : THF3365AR

Description:  SW FUSED HD 400A 3P 600V N3R A

UPC: 783164644838

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. SW FUSED HD 400A 3P 600V N3R A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Heavy Duty

GO Schedule

S1

Specifications

Voltage

600 AC

Amperage

400 A

Poles

3

Wires

3

Fusing

Fusible

Enclosure

NEMA 3R (Outdoor)

Options

None

Wire Range (Cu/Al)

(1) 2-600 or (2) 1/0-250

240 Vac, NEC Std, 1-ph

50.0 hp

240 Vac, NEC Std, 3-ph

125.0 hp

480 Vac, NEC Std, 3-ph

250.0 hp

600 Vac, NEC Std, 3-ph

350.0 hp

250 Vdc

50.0 hp

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

54.5 in

Depth

9.35 in

Width

23.0 in

Weight

107 lb