text.skipToContent text.skipToNavigation

Catalog No. : THF3365AJ

Description:  SW FUSED HD 400A 3P 600V N5/12 A

UPC: 783164644821

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. SW FUSED HD 400A 3P 600V N5/12 A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Heavy Duty

GO Schedule

S1

Specifications

Voltage

600 AC

Amperage

400 A

Poles

3

Wires

3

Fusing

Fusible

Enclosure

NEMA 5, 12 Drip/Dust-tight

Options

None

Wire Range (Cu/Al)

(2) 4-600

240 Vac, NEC Std, 1-ph

50.0 hp

240 Vac, NEC Std, 3-ph

125.0 hp

480 Vac, NEC Std, 3-ph

250.0 hp

600 Vac, NEC Std, 3-ph

350.0 hp

250 Vdc

50.0 hp

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

60.1 in

Depth

9.13 in

Width

24.5 in

Weight

178 lb