text.skipToContent text.skipToNavigation

Catalog No. : THF3326A1

Description:  SW FUSED HD 600A 3P 240V N1 A

UPC: 783164644784

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. SW FUSED HD 600A 3P 240V N1 A
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Heavy Duty

GO Schedule

S1

Specifications

Voltage

240 AC

Amperage

600 A

Poles

3

Wires

3

Fusing

Fusible

Enclosure

NEMA 1 (Indoor)

Options

None

Wire Range (Cu/Al)

(2) 4-600

240 Vac, NEC Std, 1-ph

75.0 hp

240 Vac, NEC Std, 3-ph

200.0 hp

480 Vac, NEC Std, 3-ph

400.0 hp

600 Vac, NEC Std, 3-ph

500.0 hp

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

54.1 in

Depth

8.5 in

Width

22.9 in

Weight

117 lb