Catalog No. : TH803APMV
Description: A3/A4 TOP ENT HOOD NMT HSG
UPC: 786209988300
Descriptors
|
Category |
Terminal block covers |
Specifications
|
Material |
Plastic |
|
Temperature Rating |
-40 to +257 F |
Classifications
|
Brand Name |
Pos-E-Kon |
|
Standard |
UL E215386 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 70013 | 623301 | N/A | N/A | N/A |
| UL | E215386 | N/A | ECBT2 | N/A | N/A |
|
Width |
26.4922 mm |
|
Height |
56.9976 mm |
|
Type of housing |
Other |
|
Material housing |
Plastic |
|
Coating housing |
Uncoated |
|
Position cable feed |
Above |
|
With cable screw gland |
N |
|
With hinged lid |
N |
|
Inflammability class of insulation material acc. with UL94 |
V0 |
|
Operation temperature |
-40 - +125 °C |
|
Degree of protection (IP), mounted |
Other |