n° de catalogue : TH4323R
Description: 100A 3P HD N3R 240V FUSIBLE SW
UPC: 783164009248
Descriptors
|
Category |
Heavy Duty |
|
GO Schedule |
S1 |
Specifications
|
Voltage |
240 AC |
|
Amperage |
100 A |
|
Poles |
3 |
|
Wires |
4 |
|
Fusing |
Fusible |
|
Enclosure |
NEMA 3R (Outdoor) |
|
Options |
None |
|
Wire Range (Cu/Al) |
10-1/0 |
|
240 Vac, NEC Std, 1-ph |
7.5 hp |
|
240 Vac, NEC Std, 3-ph |
15 hp |
|
240 Vac, Time Delay, 1-ph |
15 hp |
|
240 Vac, Time Delay, 3-ph |
30 hp |
|
250 Vdc |
20 hp |
|
GSA Compliance |
Yes |
Classifications
|
cUL Listed |
Yes |
|
UL Listed |
Yes |
Dimensions
|
Height |
22.10 in |
|
Depth |
4.90 in |
|
Width |
9.30 in |
|
Weight |
18 lb |