Catalog No. : TH4321
Description: 30A 3P HD N1 240V FUSIBLE SWITCH
UPC: 783164009217
Descriptors
|
Category |
Heavy Duty |
|
GO Schedule |
S1 |
Specifications
|
Voltage |
240 AC |
|
Amperage |
30 A |
|
Poles |
3 |
|
Wires |
4 |
|
Fusing |
Fusible |
|
Enclosure |
NEMA 1 (Indoor) |
|
Options |
None |
|
Wire Range (Cu/Al) |
14-8 CU;12-8 AL |
|
240 Vac, NEC Std, 1-ph |
1.5 hp |
|
240 Vac, NEC Std, 3-ph |
3 hp |
|
240 Vac, Time Delay, 1-ph |
3 hp |
|
240 Vac, Time Delay, 3-ph |
7.5 hp |
|
250 Vdc |
5 hp |
|
GSA Compliance |
Yes |
Classifications
|
cUL Listed |
Yes |
|
UL Listed |
Yes |
Dimensions
|
Height |
10.30 in |
|
Depth |
3.30 in |
|
Width |
6.30 in |
|
Weight |
6 lb |