Catalog No. : TH3361J
Description: 30A 3P HD N5/12 600V FUSIBLE SW
UPC: 783164087079
Descriptors
|
Category |
Heavy Duty |
|
GO Schedule |
S1 |
Specifications
|
Voltage |
600 AC |
|
Amperage |
30 A |
|
Poles |
3 |
|
Wires |
3 |
|
Fusing |
Fusible |
|
Enclosure |
NEMA 5, 12 Drip/Dust-tight |
|
Options |
None |
|
Wire Range (Cu/Al) |
12-2 |
|
240 Vac, Time Delay, 3-ph |
7.5 hp |
|
480 Vac, NEC Std, 1-ph |
3 hp |
|
480 Vac, NEC Std, 3-ph |
5 hp |
|
480 Vac, Time Delay, 1-ph |
7.5 hp |
|
480 Vac, Time Delay, 3-ph |
15 hp |
|
600 Vac, NEC Std, 1-ph |
3 hp |
|
600 Vac, NEC Std, 3-ph |
7.5 hp |
|
600 Vac, Time Delay, 1-ph |
10 hp |
|
600 Vac, Time Delay, 3-ph |
20 hp |
|
250 Vdc |
5 hp |
|
GSA Compliance |
Yes |
Classifications
|
cUL Listed |
Yes |
|
UL Listed |
Yes |
Dimensions
|
Height |
13.30 in |
|
Depth |
5.40 in |
|
Width |
9.40 in |
|
Weight |
16 lb |