text.skipToContent text.skipToNavigation

Catalog No. : TH3224R

Description:  200A 2P HD N3R 240V FUSIBLE SW

UPC: 783164009002

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 200A 2P HD N3R 240V FUSIBLE SW
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Heavy Duty

GO Schedule

S1

Specifications

Voltage

240 AC

Amperage

200 A

Poles

2

Wires

3

Fusing

Fusible

Enclosure

NEMA 3R (Outdoor)

Options

None

Wire Range (Cu/Al)

2-250

240 Vac, NEC Std, 1-ph

15.0 hp

250 Vdc

40.0 hp

GSA Compliance

Yes

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

31.70 in

Depth

5.40 in

Width

13.40 in

Weight

34.0 lb