Catalog No. : TH2261DC
Description: 30A 2P HD N1 600VDC FUSIBLE SW
UPC: 783164082166
When it comes to getting the job done right, you can count on safety switches from ABB.
ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators.
No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 30A 2P HD N1 600VDC FUSIBLE SW
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Heavy Duty |
|
GO Schedule |
S1 |
Specifications
|
Voltage |
600 DC |
|
Amperage |
30 A |
|
Poles |
2 |
|
Wires |
2 |
|
Fusing |
Fusible |
|
Enclosure |
NEMA 1 (Indoor) |
|
Options |
None |
|
Wire Range (Cu/Al) |
12-2 |
|
125 Vdc |
2 hp |
|
250 Vdc |
5 hp |
|
600 Vdc |
10 hp |
|
GSA Compliance |
Yes |
Classifications
|
cUL Listed |
Yes |
|
UL Listed |
Yes |
Dimensions
|
Height |
12.60 in |
|
Depth |
4.00 in |
|
Width |
8.30 in |
|
Weight |
11 lb |