Catalog No. : TGF4326AR
Description: SW FUSED GD 600A 3P 240V N3R A
UPC: 783164644593
Descriptors
|
Category |
General Duty |
|
GO Schedule |
SA |
Specifications
|
Voltage |
240 AC |
|
Amperage |
600 A |
|
Poles |
3 |
|
Wires |
3 |
|
Fusing |
Fusible |
|
Enclosure |
NEMA 3R (Outdoor) |
|
Options |
None |
|
Wire Range (Cu/Al) |
(2) 4-600 |
|
240 Vac, NEC Std, 1-ph |
75 hp |
|
240 Vac, NEC Std, 3-ph |
200 hp |
|
480 Vac, NEC Std, 3-ph |
400 hp |
|
600 Vac, NEC Std, 3-ph |
500 hp |
Classifications
|
cUL Listed |
Yes |
|
UL Listed |
Yes |
Dimensions
|
Height |
54.5 in |
|
Depth |
9.35 in |
|
Width |
22.8 in |
|
Weight |
117 lb |