text.skipToContent text.skipToNavigation

Catalog No. : TG4321R

Description:  30A 3P GD N3R 240V FUSIBLE SW

UPC: 783164008623

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 30A 3P GD N3R 240V FUSIBLE SW
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

General Duty

Specifications

Amperage

30 A

Poles

3

Wires

4

Fusing

Fusible

Enclosure

NEMA 3R (Outdoor)

Wire Range (Cu/Al)

12-8 AL
14-8 CU

240 Vac, NEC Std, 1-ph

1.5 hp

240 Vac, NEC Std, 3-ph

3 hp

240 Vac, Time Delay, 1-ph

3 hp

240 Vac, Time Delay, 3-ph

7.5 hp

250 Vdc

5 hp

GSA Compliance

Yes

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

9.78 in

Depth

3.31 in

Width

6.38 in

Weight

6 lb