text.skipToContent text.skipToNavigation

Catalog No. : TFIL-F180

Description:  FTNG FINE M18 NW10 PA6 IP67 TRANS

UPC: 786209976475

FI Connector Fine Metric, Transparent Connector for IP67 - Thread Fine-Metric 18, Fits to Conduit Size NW/Metric 10/12
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

Use In Machine and Vehicle Building, In Connection with Electronic Sensors

Specifications

Material

Polyamide 6

Insulation Class

IP67

Color

Transparent

Connection

M18

Temperature Rating

-40 to 105 C , Short Term to 120 C

Classifications

Brand Name

PMA

Dimensions

Size

NW10 , M18 Thread

Compliance and Certifications

POPs POPs 28 Compliant

Sustainability

Environmental product declaration

PMA_EPD_CON_XPCS_2411

End of Life instructions Teck Fittings

PMA_EPD_CON_PIS_PIH_2410

PMA_EPD_FIT_NVNV_MVNV_2506

EPD PMA – Fittings NVNZ