text.skipToContent text.skipToNavigation

Catalog No. : TFIL-F12M

Description:  FTNG FINE M12 NW07 PA6 IP67 TRANS

UPC: 786209976444

FI Connector Fine Metric, Transparent Connector for IP67 - Thread Fine-Metric 12, Fits to Conduit Size NW/Metric 7/10
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

Use In Machine and Vehicle Building, In Connection with Electronic Sensors

Specifications

Material

Polyamide 6

Insulation Class

IP67

Color

Transparent

Connection

M12

Temperature Rating

-40 to 105 C , Short Term to 120 C

Classifications

Brand Name

PMA

Dimensions

Size

NW07 , M12 Thread

Compliance and Certifications

POPs POPs 28 Compliant