Alternate Catalog No. : TFBC 5838-4/0
Catalog No. : TFBC5838-4/0
Description: TRANS. CONNECTOR COPPER
UPC: 75114126649
Copper Transformer Bushing Connector, 2 inch x 1.250 inch x .75 inch thick. Has (2) .453 Thru 1/2-20 UNF-2B Thru from Top and on Side has (1) .625 inch Diameter Thru Holes and (1) .687 inch modified Thru Hole ( Modified with .531 Thru 5.8-11 UNC-2B and .313 Thru 3/8-16 UNC-2B Thru).
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Mechanical |
|
Material |
Copper |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
2 inch x 1.250 inch x .75 inch thick. |