text.skipToContent text.skipToNavigation

Catalog No. : TF60R

Description:  GE 60A GD ACD F PULLER 10HP STEEL N

UPC: 783164209877

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. GE 60A GD ACD F PULLER 10HP STEEL N
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Puller Type AC Disconnect

GO Schedule

RX

Specifications

Voltage

240 AC

Amperage

60 A

Fusing

Fusible

Enclosure

NEMA Type 3R

Wire Range (Cu/Al)

14-3 Cu/Al

GSA Compliance

No

Classifications

UL Listed

CULUS Listed

Dimensions

Height

9.25 in

Depth

2.50 in

Width

5.19 in

Weight

3.565 lbs