text.skipToContent text.skipToNavigation

Catalog No. : TEYF2125MM

Description:  125A 2P 65K 240V TEYF TENANT BREAKER

UPC: 783164735208

For more info visit:  electrification.us.abb.com

Descriptors

Category

ReliaMod Tenant Breaker

Specifications

Tenant Breaker Amperage

125 A

Tenant Breaker Poles

2P

Tenant Breaker Phase

1-Phase

Tenant Breaker Voltage

240V Max

Tenant Breaker kAIC (@240V)

65

Tenant Breaker Load Lugs Cu/Al (Factory Installed)

(1) #4-2/0

Additional Notes

ReliaMod TEY-MM tenant breakers can only be used in 125A socket meter stacks that accept 42-100KAIC tenant breakers only