text.skipToContent text.skipToNavigation

Catalog No. : TEY360MM

Description:  60A 3P 65K 240V TEYF TENANT BREAKER

UPC: 783164735321

For more info visit:  electrification.us.abb.com

Descriptors

Category

ReliaMod Tenant Breaker

Specifications

Tenant Breaker Amperage

60 A

Tenant Breaker Poles

3P

Tenant Breaker Phase

3-Phase

Tenant Breaker Voltage

240V Max

Tenant Breaker kAIC (@240V)

65

Tenant Breaker Load Lugs Cu/Al (Factory Installed)

(1) #10-#4

Additional Notes

ReliaMod TEY-MM tenant breakers can only be used in 125A socket meter stacks that accept 42-100KAIC tenant breakers only