Catalog No. : TE100S
Description: ENCLOSURE NEMA 1 SURFACE 100A
UPC: 783164004915
GE's circuit breaker enclosures are UL Listed, CSA Certified and are suitable for use as service equipment (except as noted). The short circuit rating of the enclosure/circuit breaker combination is equal to the short circuit rating of the installed circuit breaker. Spectra½ RMS circuit breakers are suitable for use on AC systems only. Frame notes and/or restrictions 2 and 3 pole only. ACCESSORIES Neutral Kit (non-GF applications) included 100S Amps 100 A
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Circuit Breaker Enclosures |
|
GO Schedule |
B2 |
Specifications
|
Enclosure Type |
NEMA Type 1 |
|
Mounting |
Surface |
|
Frame Type |
E150 |
|
Amperage |
100 A |
|
Material |
Steel |
|
GSA Compliance |
No |
Classifications
|
UL/CUL Listing |
CSA |
Dimensions
|
Height |
17.00 in |
|
Width |
7.88 in |
|
Weight |
9.38 lb |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.