Catalog No. : TE100D
Description: ENCLOSURE NEMA 12 100A W/KO
UPC: 783164004847
GE's circuit breaker enclosures are UL Listed, CSA Certified and are suitable for use as service equipment (except as noted). The short circuit rating of the enclosure/circuit breaker combination is equal to the short circuit rating of the installed circuit breaker.
Frame notes and/or restrictions:3 pole only.
Enclosure notes and/or limitation: Enclosure includes knockouts (NEMA Type 12K).
ACCESSORIES:
Neutral Kit (non-GF applications):included
Frame notes and/or restrictions:3 pole only.
Enclosure notes and/or limitation: Enclosure includes knockouts (NEMA Type 12K).
ACCESSORIES:
Neutral Kit (non-GF applications):included
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Circuit Breaker Enclosures |
|
GO Schedule |
B2 |
Specifications
|
Enclosure Type |
NEMA TYPE 12/12K |
|
Mounting |
Surface |
|
Frame Type |
E150 |
|
Amperage |
100 A |
|
Material |
Steel |
|
GSA Compliance |
No |
Classifications
|
UL/CUL Listing |
CSA |
Dimensions
|
Height |
19.25 in |
|
Width |
9.00 in |
|
Weight |
12.41 lb |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.