Catalog No. : TE100CS
Description: ENCLOSURE NEMA 4/4X 100A
UPC: 783164040999
Designed for commercial and industrial applications where safety, high performance and continuity of service are essential. Listed to UL standard 98 enclosed and dead front switches. Suitable for use as service equipment when installed in accordance with the National Electrical Code. Certified to CSA standard 22.2 no. 4-04 enclosed and dead front switches. Meets or exceeds NEMA KS1 standard for enclosed switches, type HD. Fusible and non-fusible switches available (consult BuyLog for interrupt ratings). Quick-make, quick-break mechanism. 60/75 C conductor rating. Full cover interlocks. TE100CS
View More
View Less
For more info visit:
https://electrification.us.abb.com/
Descriptors
|
Category |
Circuit Breaker Enclosures |
|
GO Schedule |
B2 |
Specifications
|
Enclosure Type |
NEMA Type 4/4X |
|
Mounting |
Surface |
|
Frame Type |
E150 |
|
Amperage |
100 A |
|
Material |
Stainless Steel |
|
GSA Compliance |
No |
Classifications
|
UL/CUL Listing |
UL |
Dimensions
|
Height |
19.25 in |
|
Width |
8.50 in |
|
Weight |
14.29 lb |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.