Catalog No. : TDT3324R
Description: 200A 3P DBL THR N3R 240V FUSIBLE
UPC: 783164069396
Descriptors
|
Category |
Double Throw |
|
Notes |
Not suitable for use as service equipment. Solid neutral not available. |
|
GO Schedule |
SB |
Specifications
|
Voltage |
240 AC |
|
Amperage |
200 A |
|
Poles |
3 |
|
Wires |
3 |
|
Fusing |
Fusible |
|
Enclosure |
NEMA 3R (Outdoor) |
|
Options |
None |
|
Wire Range (Cu/Al) |
6-250 (Cu/Al) |
|
240 Vac, Time Delay, 1-ph |
15 hp |
|
240 Vac, Time Delay, 3-ph |
60 hp |
|
480 Vac, Time Delay, 1-ph |
50 hp |
|
480 Vac, Time Delay, 3-ph |
125 hp |
|
600 Vac, Time Delay, 1-ph |
50 hp |
|
600 Vac, Time Delay, 3-ph |
150 hp |
|
250 Vdc |
40 hp |
|
GSA Compliance |
No |
Classifications
|
cUL Listed |
Yes |
|
UL Listed |
Yes |
Dimensions
|
Height |
51.38 in |
|
Width |
11.25 in |
|
Weight |
159 lb |