Catalog No. : TDT3322R
Description: 60A 3P DBL THR N3R 240V FUSIBLE
UPC: 783164069372
Descriptors
|
Category |
Double Throw |
|
GO Schedule |
SB |
Specifications
|
Voltage |
240 AC |
|
Amperage |
60 A |
|
Poles |
3 |
|
Wires |
3 |
|
Fusing |
Fusible |
|
Enclosure |
NEMA 3R (Outdoor) |
|
Options |
None |
|
Wire Range (Cu/Al) |
14-2 (Cu/Al) |
|
240 Vac, Time Delay, 1-ph |
10 hp |
|
240 Vac, Time Delay, 3-ph |
15 hp |
|
480 Vac, Time Delay, 1-ph |
20 hp |
|
480 Vac, Time Delay, 3-ph |
30 hp |
|
600 Vac, Time Delay, 1-ph |
25 hp |
|
600 Vac, Time Delay, 3-ph |
50 hp |
|
250 Vdc |
10 hp |
|
GSA Compliance |
No |
Classifications
|
cUL Listed |
Yes |
|
UL Listed |
Yes |
Dimensions
|
Height |
37.00 in |
|
Width |
12.75 in |
|
Weight |
47 lb |