text.skipToContent text.skipToNavigation

Catalog No. : TDOLB

Description:  PBII POWERBRK LIFTING BAR

UPC: 783164202267

The lifting bar provides a means of safely lifting a drawout circuit breaker. A chain hook can be attached to the central hole in the lifting bar or a 1" diameter black iron pipe can be put through the two holes above the hooks, allowing two people to carry the breaker below waist level from either side of the breaker.
View More View Less
For more info visit:  https://electrification.us.abb.com/

Descriptors

Category

Accessories

GO Schedule

A3

Specifications

GSA Compliance

No

Stock Status

A

Sustainability

Environmental product declaration

No Declaration Needed